TWH-UTS-HCN-RV
Discontinued - Replaced By: LFTWH-UTS-HCN-RV 3/4
Part of the TWH Series
Ordering Code: 0100134
UPC: 098268461909
3/4 In Tankless Water Heater Valve Union Female Thread And Solder Tailpieces Hot/Cold Vlve Set No Spring Check 150 psi Relief Vlve
| Specifications | |
|---|---|
| Body Material | Forged Brass |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Cold Water Inlet Connection Size | 3/4 IN |
| Cold Water Inlet Connection Type | Union Joint |
| Cold Water Outlet Connection Type | Union Joint |
| Hot Water Inlet Connection Size | 3/4 IN |
| Hot Water Inlet Connection Type | Union Joint |
| Hot Water Outlet Connection Type | Union Joint |
| Lead Free | NO |
| Pressure Relief Valve | Yes |