LCTA-150
Metered Demand Twin Alternating Water Softener for Hardness Reduction (2-10 Cu. Ft.), Pipe Size: 1 1/2 IN
Sales Channel: Dealer
LCTA-150
Metered Demand Twin Alternating Water Softener for Hardness Reduction (2-10 Cu. Ft.), Pipe Size: 1 1/2 IN
Sales Channel: Dealer
Features
- Twin alternating water softeners where one unit is in service and the other unit is in regeneration or standby
- Electronic controller provides simple, flexible operation
- Timer stores important information that can be accessed for trouble shooting
- Up to 300,000 grains of hardness removal capacity at flow rates up to 55 gpm (208 lpm)
Series LCTA-150 Meter Demand Twin Alternating Water Softeners for Hardness Reduction have 1 1/2 in. (40mm) connection size; 60,000 grain capacities and flow rates up to 20 gpm. Model: M2218SE.
Salt Level Sensor, now standard on commercial water softening systems with mineral tanks 24 inches or larger.
To learn more visit: Salt Level Sensor
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LCTA-150