Salt Level Sensor
Brine Tank Salt Level Sensor for Water Softeners
Salt Level Sensor
Brine Tank Salt Level Sensor for Water Softeners
Features
- Infrared time‑of‑flight sensing accurately detects available salt levels inside the brine tank
- Works with the Nexa intelligent water management platform for connected monitoring
- Automated alerts trigger notifications to prompt timely salt replenishment
- Remote communication supports email or text message alerts for user convenience via the free Nexa platform app
- Operational efficiency helps prevent salt depletion while saving time with fully customizable setpoints and alarm triggers
- Salt Level Sensor requires the valve have an available relay outlet for full functionality - For Series CWS200HF and CWS300H water softening systems, please order separately Salt level sensor, 7301303, and PCB Relay Expansion Kit, 68110831
Nexa pairs integrated sensing hardware with free, upgradable software to empower facilities with unprecedented visibility and control over their water systems, helping teams protect assets, deliver consistent performance, and drive measurable ROI.
Learn more about Nexa
The Salt Level Sensor is installed on the brine tank of the water softener to monitor available salt levels. This sensor utilizes infrared time-of-flight technology to detect the available salt in the system and triggers an alarm to add salt in a timely manner, ensuring the system continues to operate smoothly for effective water treatment.
Sensing the salt level in the brine tank will save customers time by eliminating the need to monitor their tank and save money on salt usage by knowing exactly when the tank needs to be replenished. This sensor works with Nexa® and seamlessly connects to the Nexa intelligent water management platform for free remote monitoring and visibility. The sensor also communicates with most commercial BMS and control systems for easy integration.
Already have a water softener? Upgrade it with a Salt Level Sensor
Salt Level Sensor, now standard on commercial water softening systems with mineral tanks 24 inches and larger.
Compatible with the following commercial water softener Series:
Wholesale Series
| PWS15 |
| PWS15-L |
| PWS15P-L |
| PWS15T |
| PWS15T-L |
| PWS20 |
| PWS20-2 |
| PWS20-L |
| PWS20-P |
| PWS20P-L |
| PWS20T-L |
| PWS30 |
| PWS30-2 |
| PWS30-P |
Dealer Series
| CLS |
| CWS200 |
| HC-200 |
| HC-300 |
| LCTA-150 |
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Salt Level Sensor