PWS30-2-PPSM
Watts Pure Water Skid-Mounted Duplex Alternating Water Softener Systems, 3 IN Inlet, 300K-1.05M Grain Capacities
Sales Channel: Wholesale
PWS30-2-PPSM
Watts Pure Water Skid-Mounted Duplex Alternating Water Softener Systems, 3 IN Inlet, 300K-1.05M Grain Capacities
Sales Channel: Wholesale
Features
- Duplex alternating design provides continuous soft water for high-flow applications
- Grain capacity range of 300,000 to 1.05 million grains supports large-scale commercial and industrial use
- High-capacity resin and heavy-duty fiberglass tanks deliver robust softening performance
- Pre-plumbed skid-mounted system enables faster, more efficient installation
- Durable brass control valve with advanced electronic controller and performance tracking
- Metered demand-initiated regeneration maximizes efficiency and minimizes water and salt usage
The PWS30‑2‑PPSM Series features 3-inch duplex alternating skid-mounted softeners engineered for large-scale commercial and industrial applications requiring high flow rates and continuous soft water. With grain capacities ranging from 300,000 to 1.05M grains, these systems provide robust performance across high-demand environments. Alternating operation between two mineral tanks ensures uninterrupted soft water delivery, with one tank always in service while the other regenerates. These systems support elevated flow rates depending on model size and configuration.
Each unit is constructed with high-capacity cation exchange resin in heavy-duty fiberglass mineral tanks and mounted on a pre-plumbed steel skid for efficient installation. Systems come complete with mineral tanks, resin, and control valves that are NSF and ANSI certified. The durable brass control valve is designed for long-term reliability, easy serviceability, and flexible configuration, and is paired with an advanced electronic controller that tracks and stores system performance data. Metered, demand-initiated regeneration ensures the system regenerates only when necessary, reducing water, salt, and operational costs while maximizing efficiency.
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific PWS30-2-PPSM