PWS30-P
Meter Demand Progressive Water Softeners for Hardness Reduction
Sales Channel: Wholesale
PWS30-P
Meter Demand Progressive Water Softeners for Hardness Reduction
Sales Channel: Wholesale
Features
- Easily select duplex, triplex or quadplex systems with flow demand staging
- Model for capacities up to 1,050,000 grains per tank
- Pre-engineered systems with up to 4 tanks in parallel for flow rates up to 1120 GPM
- All systems have no hard water bypass pistons
- Each softening vessel is complete with brine tank and meter
- All systems have stainless steel in-line flow meters
PWS30-P water softening systems are highly efficient conventional cation exchange type water softeners. These pre-engineered systems are suitable for commercial applications ranging from 300,000 to 1,050,000 grains of hardness removal per tank and flow rates up to 1120 gpm (4239 lpm).
Series PWS30-P are ideal for commercial and industrial applications where high flow and high capacities are required to accommodate wide variances in flow rates.
Salt Level Sensor, now standard on commercial water softening systems with mineral tanks 24 inches or larger.
To learn more visit: Salt Level Sensor
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific PWS30-P