PWS30151J22PPSM
Part of the PWS30-P Series
Sales Channel: Wholesale
Ordering Code: 7100723
UPC: 098268146264
Lead Free: YES
600K 3 In Duplex Progressive Skid Mounted Water Softener System With Peak Flow Rate Up To 250 Gpm Per Tank
This duplex progressive pre-plumbed and skid mounted water softening system is a high efficient conventional cation exchange type water softener. It is designed for the point of use or point of entry applications where higher flow rates are required. The system has a 36 inch diameter mineral tank, contains 20 cubic feet of high capacity ion exchange resin per tank, and has a peak flow rate up to 250 gallons per minute, per tank. Each mineral tank has its own brine tank. It has a 3 inch flange slip PVC schedule 80 inlet and 3 inch flange threaded PVC schedule 80 outlet and a flange slip PVC schedule 80 1 1/2 inch drain connection. This unit exchanges scale forming calcium and magnesium ions with non-scale forming sodium ions to create soft water for a variety of applications. This high quality system comes with a mineral tank, resin, and control valve that are NSF and ANSI certified. The durable brass control valve is operated by an electronic controller that stores key operational hist
Features
- High capacity blonde resin for reduced color throw
- Durable brass body control valve
- Digital valve controller stores key operational history
- Corrosion resistant fiberglass mineral tank
Specifications | |
---|---|
Additional Contaminants Removed | Does Not Apply to Product |
Backwash Flow Rate-GPM | 35.00 |
Brand | Watts |
Brine Tank Color | Black |
Brine Tank Size | 39 IN x 48 IN |
By-Pass Type | No By-Pass |
CAProp65-DevelopRiskSubstance | n-Hexane |
CAProp65-InScope | Yes |
Control Valve Location | DVN |
Control Valve Style | Electro-Mechanical |
Control Valve Type | Metered |
EAN | 098268146264 |
Electrical Requirements | 115 v/60 Hz |
Fourth Media Type | Does Not Apply To Product |
Fourth Media Volume | Does Not Apply To Product |
Inlet Connection Size | 3 IN |
Inlet Connection Thread Type | FPT |
Inlet Connection Type | Female Threaded |
Lead Free | YES |
Maximum Softening Capacity-30K Grains/Cubic Ft | 600000.00 |
Outlet Connection Size | 3 IN |
Outlet Connection Thread Type | FPT |
Outlet Connection Type | Female Threaded |
Part Number | 7100723 |
Pounds Salt Per Regen-Maximum | 300.00 |
Pounds Salt Per Regen-Minimum | 120.00 |
Resin (cubic feet) | 20.00 |
Salt Fill-Pounds | 2700.00 |
Secondary Media Type | Does Not Apply To Product |
Secondary Media Volume | Does Not Apply To Product |
Series | PWS30-P |
Service Flow Rate-GPM-15PSI Drop | 185.00 |
Service Flow Rate-GPM-25PSI Drop | 250.00 |
Softener Application | Commercial |
Softener Type | Duplex |
Softening Capacity-Minimum-20KGrPerFT3 | 400000.00 |
Tank Color | Almond |
Tank Type | Fiberglass |
Third Media Type | Does Not Apply To Product |
Third Media Volume | Does Not Apply To Product |
Valve Body Material | Brass |
Literature
-
- Catalog - Pure Water Commercial
- Installation Instructions - PWS30, PWS30-2, PWS30-P
- Specification Sheet - PWS30, PWS30-2, PWS30-P
- Specification Sheet - PWS30, PWS30-2, PWS30-P (French)
- Specification Sheet - PWS30, PWS30-2, PWS30-P (Spanish)
- Written Specification - PWS10, PWS15, PWS20, PWS20-2, PWS20-P, PWS30, PWS30-2, PWS30-P