PWUVBAL2
Discontinued
Part of the PWUVBAL Series
Sales Channel: Wholesale
Ordering Code: 7100167
UPC: 098268562101
Lead Free: Not In Scope
2 Gpm Replacement Ultraviolet Ballast
This replacement ultraviolet ballast is for the 2 gallons per minute ultraviolet water filtration system. This electric ballast is required to control the starting and operating of the ultraviolet light and to regulate the amount of current that passes through it.
- High quality replacement ballast
- Provides the starting kick to a 2 GPM System
- Ultraviolet filtration ballast
- Limits the current to the proper value for the tube you are using
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
CAProp65-CancerRiskSubstance | Unspecified - Short Warning |
CAProp65-DevelopRiskSubstance | Unspecified - Short Warning |
CAProp65-InScope | Yes |
EAN | 098268562101 |
Lead Free | Not In Scope |
Part Number | 7100167 |
Replacement Part Type | Ballast |
Series | PWUVBAL |