C196
Part of the UV-COM Series
Sales Channel: Dealer, Wholesale
Ordering Code: 68111100
UPC: 098268624830
Lead Free: YES
37 GPM Ultraviolet Water Disinfection System, 196 Watts Dual Lamp, 110V, 1 IN In/Out
This UV disinfection solution treats inlet water to mitigate the presence of Legionella and its colonization in biofilm to protect building occupant health and improve the longevity of the water system. Watts model C196, part of the UV-COM series, provides an advanced, effective, and virtually maintenance free system. The proprietary reactor design, built-in automatic self-cleaning wipers, and easily replaceable lamps set it apart in terms of both disinfection performance and ease of maintenance. Through a state-of-the-art 360-degree UV light emission provided by Crossfire(TM) Technology and a two-lamp design, the reactor significantly reduces Legionella being blocked from the UV light by particles. It remains effective at hardness levels as high as 50 grains per gallon and iron levels up to 3 mg/L. The unit offers a flow rating of 37 GPM with a dual lamp design, the lamp power is 196 watts.
Features
- Dual lamp 196 watts, rated at 37 GPM
- 40mJ/cm2 UV dose with 95 UVT, lamp life 12 months
- Safe and easy maintenance with easy lamp change out smart sensors with self-cleaning function
- 360 degree coverage with Crossfire Technology
Specifications | |
---|---|
Brand | Watts |
CAProp65-DevelopRiskSubstance | Mercury |
CAProp65-InScope | Yes |
EAN | 098268624830 |
Housing Material | 316 Stainless Steel |
Lead Free | YES |
Maximum Flow Rate-GPM | 37.00 |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Male Threaded |
Part Number | 68111100 |
Series | UV-COM |