C222C
Part of the UV-COM Series
Sales Channel: Dealer, Wholesale
Ordering Code: 68111103
UPC: 098268625134
Lead Free: YES
27.4 GPM Ultraviolet Water Disinfection System, 222 Watts Dual Lamp, 110V, 1 IN In/Out, NSF 55A Certified
This UV disinfection solution treats inlet water to mitigate the presence of Legionella and its colonization in biofilm to protect building occupant health and improve the longevity of the water system. Watts model C222C, part of the UV-COM series, provides an advanced, effective, and virtually maintenance free system. The proprietary reactor design, built-in automatic self-cleaning wipers, and easily replaceable lamps set it apart in terms of both disinfection performance and ease of maintenance. Through a state-of-the-art 360-degree UV light emission provided by Crossfire(TM) Technology and a two-lamp design, the reactor significantly reduces Legionella being blocked from the UV light by particles. It remains effective at hardness levels as high as 50 grains per gallon and iron levels up to 3 mg/L. The UV-C222C unit is NSF 55A certified, and offers a flow rating of 27.4 GPM with a dual lamp design. The lamp power is 222 watts.
Features
- Dual lamp 222 watts, rated at 27.4 GPM
- 40mJ/cm2 UV dose with min 75 UVT, lamp life 12 months, NSF 55A certified
- Safe and easy maintenance with easy lamp change out smart sensors with self-cleaning function
- 360 degree coverage with Crossfire Technology
| Specifications | |
|---|---|
| Brand | Watts |
| CAProp65-DevelopRiskSubstance | Mercury |
| CAProp65-InScope | Yes |
| EAN | 098268625134 |
| Housing Material | 316 Stainless Steel |
| Lead Free | YES |
| Maximum Flow Rate-GPM | 27.40 |
| Outlet Connection Size | 1 IN |
| Outlet Connection Type | Male Threaded |
| Part Number | 68111103 |
| Series | UV-COM |