T7402003
Part of the WUV-BALLAST Series
Sales Channel: Dealer, Wholesale
Ordering Code: 68109043
UPC: 098268624793
Lead Free: YES
SmartStream UV Replacement 110 Volt Ballast for 8 and 12 GPM UV System
This SmartStream(R) UV replacement 110V ballast functions as the power source and control center for the ultraviolet lamp for the 8 and 12 gallon per minute SmartStream ultraviolet water disinfection systems. It is a critical part of a disinfection system designed to inactivate harmful organisms in water without using toxic chemicals.
Features
- For SmartStream UV Series
- For 8 and 12 GPM UV system
- UV ballast power supply
- North American plug
- Single-end lamp base for easy replacement
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
CAProp65-CancerRiskSubstance | Unspecified - Short Warning |
CAProp65-DevelopRiskSubstance | Unspecified - Short Warning |
CAProp65-InScope | Yes |
EAN | 098268624793 |
Lead Free | YES |
Part Number | 68109043 |
Replacement Part Type | Ballast |
Series | WUV-BALLAST |