NM12-L10F
Part of the AMZL-100 Series
Sales Channel: Dealer
Ordering Code: 68112326
UPC: 737733062110
Lead Free: Not In Scope
2 Cubic FT Micro Z Whole House System, 1 IN LOCKSMITH, 11 GPM
This Micro Z(R) filtration system with a 11 GPM peak service flow rate is designed for residential and light industrial point of use or point of entry applications where filtered water is required. This system for sediment removal uses high performance Micro Z filter media to provide increased loading capacities and higher service flow rates. Micro Z's unique external surface offers increased porosity to outperform sand filters by reducing water consumption. A Micro Z filter bed holds 2.8 times the number of solids a sand bed holds, reducing backwashing requirements by almost three times. This system features the Watts LOCKSMITH(TM) control valve manufactured from high-tech materials. The valve has been engineered and tested to perform in the most demanding environments. The state-of-the-art computer programming increases efficiency for backwashing to clean media bed and saves water. All surfaces contacted by water are made from 100 percent polymer components so that corrosion from acidic water and brine are no longer a concern.
Features
- Watts LOCKSMITH exclusive controller with a visual color screen for at-a-glance status offers advanced programmable features
- Complete whole house water treatment reduces sediment, dirt, rust and particles
- Corrosion resistant fiberglass mineral tank
- 2-12V relay outputs for increased configurability and ability to energize external equipment
| Specifications | |
|---|---|
| Backwash Flow Rate-GPM | 5.00 |
| Brand | Watts |
| By-Pass Type | Does Not Apply To Product |
| CAProp65-CancerRiskSubstance | Unspecified - Short Warning |
| CAProp65-DevelopRiskSubstance | Unspecified - Short Warning |
| CAProp65-InScope | Yes |
| Control Valve Location | Top Mount |
| Control Valve Style | Digital |
| Control Valve Type | Time Clock |
| EAN | 737733062110 |
| Electrical Requirements | 100V-240V 50/60Hz |
| First Media Type | Micro Z |
| Inlet Connection Size | 1 IN |
| Inlet Connection Thread Type | NPT |
| Inlet Connection Type | Male Threaded |
| Lead Free | Not In Scope |
| Media Filtration Application | Residential |
| Outlet Connection Size | 1 IN |
| Outlet Connection Thread Type | NPT |
| Outlet Connection Type | Male Threaded |
| Part Number | 68112326 |
| Series | AMZL-100 |
| Tank Color | Almond |
| Tank Type | Fiberglass |
| Valve Body Material | Noryl |