PWC (1-2CUFT)
Automatic Backwashing Carbon Filters for Chlorine, Taste and Odor Reduction.(1-2 Cu. Ft.)
Sales Channel: Wholesale
Series PWC Activated Carbon Filters are highly effective backwashing media filtration systems for the removal of chlorine as well as taste, odor, and color caused by organics from water. They are suitable for commercial applications with dechlorination flow rates up to 129 gallons per minute with media bed sizes ranging from 1 to 35 cubic feet in size. If higher flow rates are required, multiple units can be installed in parallel. The media bed is cleaned of captured sediment by periodic backwashing and flushing. This cleaning cycle is time clock demand initiated and can be programmed to occur at any time that is convenient for the user. All steps of the cleaning cycle as well as returning to service are fully automatic and do not require manual actuation.
Features
- Highly effective backwashing media filtration systems
- Coconut shell activated carbon media
- Ideal for removing chlorine, taste, odor, and color from water
- Suitable for commercial applications
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific PWC (1-2CUFT)
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |