PWCL125GAC3
Part of the PWCL Series
Sales Channel: Wholesale
Ordering Code: 7101341
UPC: 737733062745
Lead Free: YES
14 IN Almond Mineral Tank Chlorine Reduction Carbon Filtration System with 1 1/4 IN LOCKSMITH Valve, 11 GPM Peak Flow Rate
This high capacity, automatic backwashing, activated carbon filtration system, model PWCL125GAC3, is designed to reduce chlorine as well as taste, odor, and color caused by organics, from the water. This system features the Watts LOCKSMITH(R) control valve offering advanced programmable features. It is suitable for residential applications with peak flow rates up to 11 gallons per minute for dechlorination and has a media bed size of 3 cubic feet. The mineral tank is constructed of corrosion resistant fiberglass reinforced plastic, and has a 14 inch diameter. This system has a 1.25 IN MNPT inlet and outlet and a 3/4 IN FNPT drain connection. This system uses premium grade coconut shell activated carbon, which, is one of the highest capacity and cleanest carbons on the market for dechlorination applications. The control valve is manufactured from high-tech materials, engineered and tested to perform in the most demanding environments. All surfaces contacted by water are made from 100 percent polymer components so that corrosion from acidic water and brine are no longer a concern.
Features
- Watts LOCKSMITH(R) exclusive controller with a visual color screen for at-a-glance status offers advanced programmable features
- Coconut shell based activated carbon
- Corrosion resistant fiberglass mineral tank
- 2-12V relay outputs for increased configurability and ability to energize external equipment
| Specifications | |
|---|---|
| Backwash Flow Rate-GPM | 10.00 |
| Brand | Watts |
| By-Pass Type | Does Not Apply To Product |
| CAProp65-CancerRiskSubstance | Unspecified - Short Warning |
| CAProp65-DevelopRiskSubstance | Unspecified - Short Warning |
| CAProp65-InScope | Yes |
| Control Valve Location | Top Mount |
| Control Valve Style | Digital |
| Control Valve Type | Time Clock |
| Electrical Requirements | 100V-240V 50/60Hz |
| First Media Type | GAC |
| Inlet Connection Size | 1 1/4 IN |
| Inlet Connection Thread Type | NPT |
| Inlet Connection Type | Male Threaded |
| Lead Free | YES |
| Media Filtration Application | Residential |
| Outlet Connection Size | 1 1/4 IN |
| Outlet Connection Thread Type | NPT |
| Outlet Connection Type | Male Threaded |
| Part Number | 7101341 |
| Series | PWCL |
| Tank Color | Almond |
| Tank Type | Fiberglass |
| UPC | 737733062745 |
| Valve Body Material | Noryl |