PWFCGAC2
Discontinued
Part of the PWFGAC Series
Sales Channel: Wholesale
Ordering Code: 7100985
UPC: 098268268942
Lead Free: YES
2 Cubic FT Catalytic GAC Whole House System, PWF Series, 5 GPM
This PWF series catalytic GAC system with a 5 GPM peak service flow rate is designed for residential and light commercial applications. Watts activated carbon filter is highly popular because it corrects a wide range of water quality issues by reducing chloramines, taste, odors, organic chemicals and sediment. It is a user friendly system that brings clear water for drinking, bathing and cooking to every tap in the house. The state-of-the-art computer programming increases efficiency for backwashing to clean media bed and saves water. The PWF series control valve is manufactured from high-tech materials, the PWF series valve has been engineered and tested to perform in the most demanding environments. It has built a reputation of being one of the most reliable valve platforms in the industry. All surfaces contacted by water are made from 100 percent polymer components so that corrosion from acidic water is no longer a concern.
Features
- Complete whole house water treatment reduces chloramines, taste, odors, organic chemicals and sediment
- PWF valve is one of the most reliable valve platforms in the industry
- Coconut shell catalytic activated carbon filter corrects a wide range of water quality issues by reducing chloramines, taste, odors, organic chemicals and sediment
- Resin tank features a non-corrosive fiberglass tank with a thermoplastic inner liner, brine tank is a combination brine maker and salt storage vessel and is made of tough, corrosion free, high-density polyethylene
| Specifications | |
|---|---|
| Backwash Flow Rate-GPM | 7.50 |
| Brand | Watts |
| By-Pass Type | Plastic - Plastic Connection |
| CAProp65-CancerRiskSubstance | n-Hexane |
| CAProp65-DevelopRiskSubstance | n-Hexane |
| CAProp65-InScope | Yes |
| Control Valve Location | Top Mount |
| Control Valve Style | Digital |
| Control Valve Type | Metered |
| EAN | 098268268942 |
| Electrical Requirements | 120 VAC, 60 Hz |
| First Media Type | Catalytic GAC |
| Inlet Connection Size | 1 IN |
| Inlet Connection Thread Type | FPT |
| Inlet Connection Type | Female Threaded |
| Lead Free | YES |
| Media Filtration Application | Residential |
| Outlet Connection Size | 1 IN |
| Outlet Connection Thread Type | FPT |
| Outlet Connection Type | Female Threaded |
| Part Number | 7100985 |
| Series | PWFGAC |
| Tank Color | Black |
| Tank Type | Fiberglass |
| Valve Body Material | Polypropylene |