PWFGAC3
Part of the PWFGAC Series
Sales Channel: Wholesale
Ordering Code: 7100689
UPC: 098268136463
Lead Free: YES
3 CU FT GAC Whole House System, PWF Series, 11 GPM
This PWF series GAC system with a 11 GPM peak service flow rate are designed for residential and light industrial use applications. Watts activated carbon filters are highly popular because they correct a wide range of water quality issues by reducing chlorine, taste, odors, organic chemicals and sediment. It is a user friendly system that brings clear water for drinking, bathing and cooking to every tap in the house. The state-of-the-art computer programming increases efficiency for backwashing to clean media bed and saves water. The PWF series control valve is manufactured from high-tech materials, the PWF Series valve has been engineered and tested to perform in the most demanding environments. It has built a reputation of being one of the most reliable valve platforms in the industry. All surfaces contacted by water are made from 100 percent polymer components so that corrosion from acidic water and brine are no longer a concern
Features
- Complete whole house water treatment reduces chlorine, taste, odors, organic chemicals and sediment
- PWF valve is one of the most reliable valve platforms in the industry
- Coconut shell activated carbon filters are highly popular because they correct a wide range of water quality issues by reducing chlorine, taste, odors, organic chemicals and sediment
- Resin tank features a non-corrosive fiberglass tank with a thermoplastic inner liner, brine tank is a combination brine maker and salt storage vessel and is made of tough, corrosion free, high-density polyethylene
| Specifications | |
|---|---|
| Backwash Flow Rate-GPM | 10.00 |
| Brand | Watts |
| Brine Tank Color | Does Not Apply To Product |
| Buy American Act Compliant | NO |
| By-Pass Type | Plastic - Plastic Connection |
| CAProp65-DevelopRiskSubstance | n-Hexane |
| CAProp65-InScope | Yes |
| Control Valve Location | Top Mount |
| Control Valve Style | Digital |
| Control Valve Type | Metered |
| Electrical Requirements | 110v |
| Inlet Connection Size | 1 IN |
| Inlet Connection Thread Type | NPT |
| Inlet Connection Type | Male Threaded |
| Lead Free | YES |
| Outlet Connection Size | 1 IN |
| Outlet Connection Thread Type | NPT |
| Outlet Connection Type | Male Threaded |
| Part Number | 7100689 |
| Series | PWFGAC |
| Service Flow Rate-GPM-15PSI Drop | 1.00 |
| Softener Application | Residential |
| Softener Type | Does Not Apply To Product |
| Tank Color | Black |
| Tank Type | Fiberglass |
| UPC | 098268136463 |
| Valve Body Material | Noryl |