PWML125MZ15
Part of the PWML Series
Sales Channel: Wholesale
Ordering Code: 7101343
UPC: 737733062769
Lead Free: YES
10 IN Almond Mineral Tank Sediment Reduction Micro Z Filtration System with 1 1/4 IN LOCKSMITH Valve, 11 GPM Peak Flow Rate
This highly effective, automatic backwashing, media filtration system, model PWML125MZ15, is designed to reduce sediment and suspended solids from the water. This system features the Watts LOCKSMITH(R) control valve offering advanced programmable features. It is suitable for residential applications with peak flow rates up to 11 gallons per minute and has a media bed size of 1 1/2 cubic feet. The mineral tank is constructed of corrosion resistant fiberglass reinforced plastic, and has a 10 inch diameter. This system has a 1.25 IN MNPT inlet and outlet and a 1/2 IN FNPT drain connection. The workhorse of this system is its specialized sediment filtration media, which has a nominal particle size removal of 3-5 micron. The Micro Z media in this system is NSF and ANSI certified. The control valve is manufactured from high-tech materials, engineered and tested to perform in the most demanding environments. All surfaces contacted by water are made from 100 percent polymer components so that corrosion from acidic water and brine are no longer a concern.
Features
- Watts LOCKSMITH(R) exclusive controller with a visual color screen for at-a-glance status offers advanced programmable features
- Specialized filtration media with three micron nominal particle size removal
- Corrosion resistant fiberglass mineral tank
- 2-12V relay outputs for increased configurability and ability to energize external equipment
| Specifications | |
|---|---|
| Backwash Flow Rate-GPM | 7.50 |
| Brand | Watts |
| By-Pass Type | Does Not Apply To Product |
| CAProp65-CancerRiskSubstance | Unspecified - Short Warning |
| CAProp65-DevelopRiskSubstance | Unspecified - Short Warning |
| CAProp65-InScope | Yes |
| Control Valve Location | Top Mount |
| Control Valve Style | Digital |
| Control Valve Type | Time Clock |
| Electrical Requirements | 100V-240V 50/60Hz |
| First Media Type | MicroZ |
| Inlet Connection Size | 1 1/4 IN |
| Inlet Connection Thread Type | NPT |
| Inlet Connection Type | Male Threaded |
| Lead Free | YES |
| Media Filtration Application | Residential |
| Outlet Connection Size | 1 1/4 IN |
| Outlet Connection Thread Type | NPT |
| Outlet Connection Type | Male Threaded |
| Part Number | 7101343 |
| Series | PWML |
| Tank Color | Almond |
| Tank Type | Fiberglass |
| UPC | 737733062769 |
| Valve Body Material | Noryl |