HC-40
Heavy Commercial RO System
Sales Channel: Dealer
HC-40
Heavy Commercial RO System
Sales Channel: Dealer
Features
- Ultra-low energy membrane in 300 psi FRP high-pressure membrane housing
- Powder coated support frame
- Multi-stage pump motor
- Digital microprocessor-based controller with 2 line, 20 character LCD backlit display
- Adjustable recovery with ultra-high capacity
- Operates on 230V electrical supply
The HC-40 Series is a line of low-energy reverse osmosis (RO) systems engineered for heavy commercial use, offering scalable water purification capacities from 2,000 to 20,000 gallons per day. Each model is built on a durable powder-coated frame and designed for seamless integration into 230V commercial-grade electrical infrastructure. These systems are ideal for demanding applications such as boiler feed, food and beverage production, pharmaceuticals, medical facilities, hotels, hospitals, universities, municipal water treatment, and mining operations. Key features include a multistage centrifugal pump, pre-filter and liquid-filled pump pressure gauges, FRP pressure vessels with ultra-low energy membranes, and flow meters for product, reject, and recycle streams.
A total dissolved solids (TDS) monitor provides real-time water quality tracking, while a digital controller and microprocessor-based low-pressure protection ensure advanced control and reliability. Compact and efficient, the HC-40 Series delivers dependable performance in rigorous water purification environments.
To learn more visit: Commercial RO Systems
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific HC-40
No results found
| Model | Used On - Series or Model | Kit Contents |
|---|---|---|
|
</br></br> |
</br> |