WM5-4040-ULE
Part of the WM5 Series
Sales Channel: Dealer
Ordering Code: 68112306
UPC: 737733057901
Membrane for Commercial RO Systems, 4 IN x 40 IN, Tape Wrapped, Ultra Low Energy, for Potable Water Applications, 2500 GPD
This Watts brand reverse osmosis (RO) membrane is an ultra-low energy, top quality, thin film, membrane for light commercial applications. It has a 2500 GPD capacity with operating pressure as low as 80 psi.
Features
- Ultra low energy, low pressure
- High rejection rates and increased production
- 2500 GPD
- Vacuum tested
| Specifications | |
|---|---|
| CAProp65-CancerRiskSubstance | Unspecified - Short Warning |
| CAProp65-DevelopRiskSubstance | Unspecified - Short Warning |
| CAProp65-InScope | Yes |
| Compatible Series or Model | RX-40, LC-40, HC-40 |
| Compatible Size Used On | 4 IN |
| Kit Contents | Ultra Low Energy RO Membrane |
Literature
-
- Installation Instructions - HC-40
- Installation Instructions - LC-40
- Installation Instructions - LC-40 (French)
- Installation Instructions - LC-40 (Spanish)
- Installation Instructions - RX-40
- Installation Instructions - RX-40 (French)
- Installation Instructions - RX-40 (Spanish)
- IOM-WQ-HC-40 2548-ES
- IOM-WQ-HC-40 2548-FR