HC-80
Heavy Commercial RO System
Sales Channel: Dealer
HC-80
Heavy Commercial RO System
Sales Channel: Dealer
Features
- Low-energy membrane in 300 psi FRP high-pressure membrane housing
- Powder-coated steel support frame
- Multi-stage pump motor
- Digital microprocessor-based controller with 2 line, 20 character LCD backlit display
- Feed and permeate TDS
The HC-80 Series of heavy commercial reverse osmosis systems are engineered for high-performance water purification across a wide range of industrial and municipal applications. These systems, built on a robust powder-coated frame and equipped with ultra-low energy brackish membranes housed in FRP pressure vessels, deliver efficient, high-volume filtration with flow capacities ranging from 22 to 230 gallons per minute (GPM).
Each RO system features a multistage centrifugal pump, pre-filtration, liquid-filled pressure gauges, and low-pressure protection with microprocessor auto reset. A digital controller with customizable settings ensures precise operation, while integrated flow meters for product, reject, and recycle streams, along with real-time total dissolved solids (TDS) monitoring, provide continuous oversight of water quality.
Designed for reliability, scalability, and ease of integration, these systems are ideal for demanding environments such as boiler feed, food and beverage processing, pharmaceutical production, hospitality, municipal water treatment, and mining operations. With advanced filtration capabilities and intelligent controls, the HC-80 Series offers a versatile solution tailored to meet the evolving needs of commercial water purification.
To learn more visit: Commercial RO Systems
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific HC-80
No results found
| Model | Used On - Series or Model | Kit Contents |
|---|---|---|
|
</br>HC-80</br> |
Low Energy Brackish RO Membrane</br> |