LC-25
Light Commercial RO System
Sales Channel: Dealer
LC-25
Light Commercial RO System
Sales Channel: Dealer
Features
- Ultra-low energy membrane in fiberglass membrane housing for superior permeate recovery
- High-flow booster pump with blending valve to maintain optimal membrane operating pressure
- Sediment prefilter and pre and post carbon block filtration for contaminant reduction
- In-line TDS monitor for continuous permeate quality assurance
- Automated flush valve to prolong membrane lifespan and reduce fouling risk
Series LC-25 reverse osmosis system delivers water filtration for whole home or light commercial use with low energy consumption. This filtration system is available in two models. One capable of processing up to 200 gallons a day, the other up to 300 gallons a day. Built on a compact wall-mount bracket, each model can handle a variety of applications including scale-free boiler systems, humidifiers, steam showers, sterilizers, greenhouse irrigation, residential drinking and cooking, as well as protection for dish and laundry washers, ice makers, and coffee machines.
The standard system comes equipped with a high-flow booster pump, fiberglass membrane housing with ultra-low energy membrane elements, sediment prefilter, carbon block pre- and post-filters, inlet isolation solenoid valve, tank high-pressure switch, multiple pressure gauges (feed, pre-filter, and permeate), permeate TDS monitor, and auto-flush timer valve. For added flexibility, the wall-mount bracket can be converted into a floor-standing unit with an optional support leg accessory.
To learn more visit: Commercial RO Systems
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LC-25
No results found
| Model | Used On - Series or Model | Kit Contents |
|---|---|---|
|
</br>LC-25</br> |
Ultra Low Energy RO Membrane</br> |
|
|
</br>LC-25</br> |
Ultra Low Energy RO Membrane</br> |