LC-30
Light Commercial RO System
Sales Channel: Dealer
LC-30
Light Commercial RO System
Sales Channel: Dealer
Features
- Ultra-low energy membrane in fiberglass membrane housing for superior permeate recovery
- High-flow booster pump with blending valve to maintain optimal membrane operating pressure
- In-line TDS monitor for continuous permeate quality assurance
- Inlet solenoid valve for automated supply cutoff
Series LC-30 reverse osmosis system is engineered for light commercial applications and low energy usage. This filtration system is available in two models. One with a daily output capacity of 750 gallons a day, the other 1500 gallons a day. Mounted on a powder-coated steel bracket, this system supports a broad range of uses such as boiler feedwater, humidifiers, greenhouse irrigation, process water production, and spot-free vehicle washing.
This robust filtration system comes standard with a high-efficiency carbonator motor and a low-lead brass rotary vane pump. Other features include a fiberglass high-pressure membrane housing fitted with ultra-low energy membranes, 20-inch cartridge filter housings, flow meters for concentrate, recycle, and permeate streams, an inlet isolation solenoid valve, low-pressure pump protection, a 3-way blending valve, and a permeate TDS monitor for water quality assurance.
To learn more visit: Commercial RO Systems
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LC-30
No results found
| Model | Used On - Series or Model | Kit Contents |
|---|---|---|
|
</br>LC-30</br> |
Ultra Low Energy RO Membrane</br> |