PWDWTPFAS1
Part of the PWDWTPFAS1 Series
Sales Channel: Dealer, Wholesale
Ordering Code: 7101116
UPC: 098268624281
Lead Free: YES
Single-Stage Total PFAS Reduction Filtration System, 2.5 GPM High Flow Rate, Quick-Change Filter
Protect drinking water with this under counter high flow filtration system, certified to remove 99.5 percent of Total PFAS from the water. This 2.5 GPM high flow system also reduces lead, cysts, asbestos, micro-plastics, chlorine, odor, sand, silt, dirt, and rust. Model PWDWTPFAS1 comes with all parts and tubing required for standard installation to most common kitchen and bathroom faucets. There is no need to drill holes in the sink or countertop for a second faucet as this system connects directly to the cold-water supply line. Replacement Total PFAS reduction filter model PWCBTPFAS1 includes 3,200 gallon capacity and is designed for quick and easy filter replacements with just a quarter turn.
Features
- Certified to reduce Total PFAS, lead, cysts, asbestos, micro-plastics, chlorine, sediment, taste, and odor
- System comes complete with fittings and tubing required for a quick and easy standard installation
- Connects directly to most standard kitchen and bathroom faucets
- High flow rate filter disconnects and connects from the unit by a simple quarter-turn
Specifications | |
---|---|
Brand | Watts |
CAProp65-InScope | No |
Drinking Water Application | Residential |
Drinking Water System Style | Quick-Change |
EAN | 098268624281 |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 100 |
Minimum Temperature-Fahrenheit | 35 |
Number Of Stages | 1 |
Part Number | 7101116 |
Series | PWDWTPFAS1 |