PWHC8040064
Part of the PWHC80 Series
Sales Channel: Wholesale
Ordering Code: 7101150
UPC: 737733054511
Lead Free: YES
132 GPM Heavy-Duty Commercial Reverse Osmosis System
The PWHC8040064 is a low-energy reverse osmosis system engineered for heavy-duty commercial use, delivering up to 132 gallons per minute of purified water through 24 (twenty-four) 8 IN ultra-low energy brackish membranes housed in 6 (six) FRP pressure vessels. Built on a durable powder-coated frame, it?s ideal for applications ranging from boiler feed and food processing to pharmaceuticals, hospitality, municipal water treatment, and mining. This premium RO system features a multistage centrifugal pump, pre-filter and liquid-filled pump pressure gauges, low-pressure protection with microprocessor auto reset, and a digital controller with customizable options. It also includes product, reject, and recycle flow meters, along with real-time total dissolved solids monitors (TDS) monitors for continuous water quality tracking. Engineered for reliability and efficiency, the PWHC8040064 offers advanced filtration and control in a compact, easy-to-integrate design, making it a smart solution for diverse water purification needs.
Features
- Low-energy membrane in 300 psi FRP high-pressure membrane housing
- Powder-coated steel support frame
- Multi-stage pump motor
- Digital microprocessor-based controller with 2 line, 20 character LCD backlit display
- Feed and permeate TDS
| Specifications | |
|---|---|
| Brand | Watts |
| CAProp65-CancerRiskSubstance | Lead |
| CAProp65-DevelopRiskSubstance | Lead |
| CAProp65-InScope | Yes |
| Controller Style | Digital |
| Lead Free | YES |
| Maximum RO Production | 132 GPM |
| Maximum Temperature-Fahrenheit | 85 |
| Minimum Temperature-Fahrenheit | 40 |
| Number Of Stages | 3 |
| Part Number | 7101150 |
| Reverse Osmosis Application | Commercial |
| Reverse Osmosis System Style | Floor Mount |
| Series | PWHC80 |
| UPC | 737733054511 |
| Voltage | 230 V |