PWLC2521011
Part of the PWLC25 Series
Sales Channel: Wholesale
Ordering Code: 7101121
UPC: 737733054252
Lead Free: YES
300 GPD 120V Light Commercial Reverse Osmosis System, Wall-mounted
The PWLC2521011 is a compact, wall-mounted reverse osmosis system designed for whole house and light commercial use, with a daily capacity of 300 gallons. Operating on a standard 120 volt power supply, it delivers efficient, low energy water purification for a wide range of applications including boiler scale-free heating systems, humidifiers, steam showers, steam sterilizers, greenhouses, whole-home drinking and cooking, laundry and dishwasher protection, ice makers, and coffee machines. This high quality system features a high flow booster pump, fiberglass membrane housing with ultra-low energy membrane elements, sediment pre filter, carbon block pre and post filters, inlet isolation solenoid valve, tank high pressure switch, pump feed pressure gauge, pre filter pressure gauge, permeate pressure gauge, permeate total dissolved solids monitor, and an auto flush timer valve for optimized performance and maintenance. The wall mount bracket can also be converted into a floor standing unit with an optional supporting leg, offering flexible installation to suit various space requirements.
Features
- Ultra-low energy membrane in fiberglass membrane housing
- Wall mount bracket with optional floor mount leg
- High-flow booster pump with blending valve
- TDS sensor for permeate water quality monitoring
- Operates on a standard 120V electrical supply
| Specifications | |
|---|---|
| Brand | Watts |
| CAProp65-CancerRiskSubstance | Lead |
| CAProp65-DevelopRiskSubstance | Lead |
| CAProp65-InScope | Yes |
| Controller Style | Does Not Apply To Product |
| EAN | 737733054252 |
| Lead Free | YES |
| Maximum RO Production | 300 GPD |
| Maximum Temperature-Fahrenheit | 120 |
| Minimum Temperature-Fahrenheit | 40 |
| Number Of Stages | 1 |
| Part Number | 7101121 |
| Reverse Osmosis Application | Light Commercial |
| Reverse Osmosis System Style | Wall Mount |
| Series | PWLC25 |
| Voltage | 120 V |