PWLC4040031
Part of the PWLC40 Series
Sales Channel: Wholesale
Ordering Code: 7101129
UPC: 737733054306
Lead Free: YES
7500 GPD 230V Light Commercial Reverse Osmosis System
The PWLC4040031 is a low-energy, skid-mounted, floor-mounted light commercial reverse osmosis system engineered to deliver up to 7,500 gallons per day. Constructed on a durable powder-coated frame, it?s well-suited for a variety of applications such as boiler feed, humidifiers, steam sterilizers, greenhouses, process water, electronics manufacturing, and spot-free car washing. This high quality RO filtration system comes standard with a pre-filter pressure gauge, multistage centrifugal pump, low-pressure protection with microprocessor auto reset, digital controller with display, tank level input, liquid-filled pump pressure gauge, FRP pressure vessels fitted with ultra-low energy membranes, flow meters for product, reject, and recycle streams, and a total dissolved solids (TDS) monitor for accurate water quality management. Designed to operate on 230V, this system integrates easily with commercial-grade electrical infrastructure and delivers reliable performance in demanding environments.
Features
- Ultra-low energy membrane in 300 psi FRP high-pressure membrane housing
- Adjustable recovery with ultra-high capacity
- Digital microprocessor-based controller with 4 line, 20 character LCD backlit display
- Powder coated aluminum support frame
- Multi-stage pump motor
- Operates on 230V electrical supply
| Specifications | |
|---|---|
| Brand | Watts |
| CAProp65-CancerRiskSubstance | Lead |
| CAProp65-DevelopRiskSubstance | Lead |
| CAProp65-InScope | Yes |
| Controller Style | Digital |
| EAN | 737733054306 |
| Lead Free | YES |
| Maximum RO Production | 7500 GPD |
| Maximum Temperature-Fahrenheit | 85 |
| Minimum Temperature-Fahrenheit | 40 |
| Number Of Stages | 3 |
| Part Number | 7101129 |
| Reverse Osmosis Application | Light Commercial |
| Reverse Osmosis System Style | Floor Mount |
| Series | PWLC40 |
| Voltage | 230 V |