PWR80243245
Discontinued - Replaced By: PWHC8040064
Part of the PWR8024 Series
Sales Channel: Wholesale
Ordering Code: 7100091
UPC: 098268080605
Lead Free: YES
120 GPM Reverse Osmosis System with Micro Processor Controller and Auto Flush
This reverse osmosis (RO) system is a commercial/industrial grade, high pressure RO unit for the reduction of total dissolved solids from water. It is designed to supply reverse osmosis quality water with a production rate of 120 gallons per minute. This system has 3 IN flanged feed, 2 1/2 IN flanged permeate, and 1 1/2 IN flanged reject water connections. This unit comes with an assortment of features, including digital controller for monitoring and operation. Other features include corrosion resistant fiberglass reinforced plastic membrane housings, inlet and outlet pre-filter pressure gauges, low pressure switch with programmable delayed auto restart, inputs for tank level and pretreatment interlock, conductivity meter with percent ionic rejection displayed, high conductivity alarm output, adjustable reject recycle, permeate and reject water flow meters, reject recycle flow meter, membrane feed and reject water pressure gauges, and programmable auto flush.
Features
- High rejection membranes
- Permeate reject recycle and reject water flow meters
- Microprocessor based controller with percent ionic rejection displayed
- Corrosion resistant fiberglass reinforced membrane housings
| Specifications | |
|---|---|
| Brand | Watts |
| Controller Style | Digital |
| EAN | 098268080605 |
| Lead Free | YES |
| Maximum RO Production | 120 Gallon Per Minute |
| Maximum Temperature-Fahrenheit | 95 |
| Minimum Temperature-Fahrenheit | 40 |
| Number Of Stages | 1 |
| Part Number | 7100091 |
| Reverse Osmosis Application | Commercial |
| Reverse Osmosis System Style | Floor Mount |
| Series | PWR8024 |
| Voltage | 460 V |