PWRX40
Light Commercial Reverse Osmosis System
Sales Channel: Wholesale
PWRX40
Light Commercial Reverse Osmosis System
Sales Channel: Wholesale
Features
- Ultralow energy membrane in 300 psi FRP high-pressure membrane housing
- Steel support frame
- 1 horsepower multistage pump motor
- Digital microprocessor-based controller with 4-line, 20-character LCD backlit display
- Adjustable recovery with ultrahigh capacity
Series PWRX40 is an energy-efficient reverse osmosis system designed for whole house or light commercial use. Constructed on a durable steel frame, the system operates with a capacity of 2,500 to 7,500 gallons a day, making it versatile for a range of applications such as boiler feed water, humidifiers, steam sterilizer, greenhouses, process water, electronics, and spot-free car wash.
Standard features include a prefilter pressure gauge, multistage centrifugal pump, low-pressure protection with microprocessor auto reset, and a digital controller with intuitive display. The system also incorporates tank level input, a liquid-filled pump pressure gauge, FRP pressure vessels with ultralow energy membranes, flow meters for product, reject, and recycle streams, as well as a total dissolved solids monitor to ensure optimal performance.
To learn more visit: Pure Water Commercial RO Systems
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific PWRX40
No results found
| Model | Used On - Series or Model | Kit Contents |
|---|---|---|
|
</br>PWRX40, PWLC40, PWHC40</br> |
Ultra Low Energy RO Membrane</br> |