W-415-NF RO
Discontinued - Replaced By: W-525-NF
Part of the W-415 Series
Ordering Code: WP500383
UPC: 098268314847
Lead Free: YES
4 Stage Reverse Osmosis System With Metal Tank
This four stage reverse osmosis system fits nicely under a kitchen sink providing great tasting water for the whole family. Filtration stages include a a sediment filter for dirt, rust and other sediment contaminants, and carbon block pre-filter reduces chlorine, taste and odor. A reverse osmosis membrane, which is the heart of the RO system, filters out particles as small as 1/10,000 of a micron and a final stage polishing filter for fresh tasting water every time. This RO system comes complete with installation hardware and 4 gallon water storage tank. Recommended inlet water pressure is 40 psi with maximum water hardness of 10 GPG.
Features
- NSF certified
- 4 gallon metal storage tank
- Four stage system
- Quick connect fittings for easy installation and maintenance
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| CAProp65-CancerRiskSubstance | Lead |
| CAProp65-DevelopRiskSubstance | Lead |
| CAProp65-InScope | Yes |
| EAN | 098268314847 |
| Lead Free | YES |
| Part Number | WP500383 |
| Series | W-415 |