BB-M100
Discontinued - Replaced By: BB-M101
Part of the BB-S100 Series
Sales Channel: Wholesale|Dealer, Wholesale
Ordering Code: 7100977
UPC: 098268265484
Lead Free: YES
Big Bubba Volumetric Flow Monitor
This Watts Big Bubba(R) BB-M100 volumetric flow monitor is for use in the BB-S100 system for use in point of entry applications. The BB-M100 monitors water usage over time and alerts the user when filter changes are required. An LCD screen shows the remaining gallon capacity of the cartridge. The factory pre-set capacity is 84,480 gallons. It is resettable and non-programmable. It is battery operated and does not require external power. The alarm condition for filter changes is audible and visual. An audible and visual alarm condition for low battery power is also included. The flow meter for the monitor installs in the outlet plumbing line of the filter system and has 1 inch MNPT inlet/outlet connections.
Features
- Alerts user when filter cartridge changes are due
- Includes audible and visual alarm
- Includes 1 inch high-flow flow meter
- Battery operated
| Specifications | |
|---|---|
| Brand | Watts |
| CAProp65-InScope | No |
| EAN | 098268265484 |
| Lead Free | YES |
| Part Number | 7100977 |
| Series | BB-S100 |