OF817-8H-B
Discontinued
Part of the OF817-8H Series
Sales Channel: Wholesale
Ordering Code: 0002128
UPC: 098268360950
1 IN FNPT and a Bypass Valve Connection Lead Free Hot Water Tank OneFlow Anti-Scale System, 8 GPM
This 20 inch tall OneFlow (R) anti-scale system conditions hot water and provides scale protection on internal and external surfaces to extend the life of equipment and instruments by transforming dissolved hardness minerals into harmless, inactive microscopic particles. Used for commercial and medical applications, the specially designed components work in applications where the water is heated between 100 to 150 degree F (38 to 66 degree C) and the hot water feed line is further heated (booster heater) or brought to steam (steam generator or autoclave), but not yet treated for scale control. OneFlow is not a water softener and does not add chemicals or remove minerals, but provides environmentally friendly technology to prevent scale buildup which is accelerated in hot water environments. The system is installed upright and consists of a 8 GPM tank with a 1 inch FNPT bypass connection and media which should be replaced every 3 years.
Features
- Chemical free non-softener for scale prevention and protection
- Virtually maintenance free green technology
- Requires no control valve, chemical additives or electricity
- Improves equipment efficiency
Specifications | |
---|---|
Brand | Watts |
CAProp65-DevelopRiskSubstance | n-Hexane |
CAProp65-InScope | Yes |
EAN | 098268360950 |
Maximum Flow Rate | 8 GPM |
Maximum Temperature-Fahrenheit | 140 |
Part Number | 0002128 |
Series | OF817-8H |
System Style | Tank - Scale |
System Type | Commercial |