M0002109
Discontinued - Replaced By: OF844-12-EK
Part of the OFAS-TANK Series
Sales Channel: Dealer
Ordering Code: 68105093
UPC: 098268344608
1 IN Plastic MPT 90 Degree Elbow Connection Lead Free Hot and Cold Water Tank 12 GPM OneFlow Anti-Scale System
This 48 1/2 inch tall OneFlow(R) anti-scale system conditions cold and hot water and provides scale protection on internal and external plumbing surfaces to extend the life of equipment by transforming dissolved hardness minerals into harmless, inactive microscopic particles. It is installed upright at point of entry to a building for water below 110 degree F (43 degree C). The specially designed components work in applications before a water heater, boiler or other hot water device that requires protection from the effects of hard water. OneFlow(R) is not a water softener and does not add chemicals or remove minerals, but provides environmentally friendly technology to prevent scale buildup. The system consists of a black 12 GPM tank with a 1 inch plastic MPT 90 degree elbow connection and media which should be replaced every 3 years.
Features
- Chemical free non-softener for scale prevention and protection
- Virtually maintenance free green technology
- Requires no control valve, chemical additives or electricity
- Improves equipment efficiency
| Specifications | |
|---|---|
| Brand | Watts |
| CAProp65-CancerRiskSubstance | Unspecified - Short Warning |
| CAProp65-DevelopRiskSubstance | Unspecified - Short Warning |
| CAProp65-InScope | Yes |
| EAN | 098268344608 |
| Maximum Flow Rate | 12 GPM |
| Maximum Temperature-Fahrenheit | 110 |
| Part Number | 68105093 |
| Series | OFAS-TANK |
| System Style | Tank - Scale |
| System Type | Commercial |