S0002189
Discontinued - Replaced By: OFTWH-R-RM
Part of the OFAS-TANKLES-RC Series
Ordering Code: 68107411
UPC: 099351000364
Media Cartridge Replacement for OFTWH-R System
This replacement media cartridge is designed for the 6 GPM model OFTWH-R OneFlow(R) cold water single cartridge style filter system used on water heaters, hot-beverage systems, appliances, steamers, etc. that require protection from the ill effects of hard water. It is NSF and ANSI certified for material safety and should be replaced once every 2 years.
Features
- Media cartridge must be replaced once every 2 years
- Certified for material safety to NSF and ANSI Standard 42 and 61
- Requires no chemical additives or electricity
- No backwashing, regeneration or discharge water required
| Specifications | |
|---|---|
| Brand | Watts |
| CAProp65-CancerRiskSubstance | Unspecified - Short Warning |
| CAProp65-DevelopRiskSubstance | Unspecified - Short Warning |
| CAProp65-InScope | Yes |
| EAN | 099351000364 |
| Part Number | 68107411 |
| Series | OFAS-TANKLES-RC |