OFTWH-C
Part of the OFTWH-C Series
Sales Channel: Wholesale
Ordering Code: 0002191
UPC: 098268146882
OneFlow Anti-Scale System For Tankless Water Heaters for up to 5 GPM (18.92 lpm)
This 14 inch tall blue OneFlow(R)-C anti-scale system conditions cold tap water and provides scale protection on internal surfaces to extend the life of equipment by transforming dissolved hardness minerals into harmless, inactive microscopic particles. Used for single residential tankless water heater unit, the specially designed components are installed before a water using device (water heater) to protect against the effects of hard water. OneFlow-C is not a water softener and does not add chemicals or remove minerals, but provides environmentally friendly technology to prevent scale buildup. The OFTWH-C system consists of a single housing with a 3/4 inch FNPT connection and media which should be replaced once every 2 years. Nominal flow rate up to 5 GPM (18.92 LPM).
Features
- Chemical free treatment for scale prevention and protection
- Virtually maintenance free green technology
- Requires no control valve, chemical additives or electricity
- Improves equipment efficiency
- Flow rate up to 5 GPM
| Specifications | |
|---|---|
| Brand | Watts |
| CAProp65-CancerRiskSubstance | Unspecified - Short Warning |
| CAProp65-DevelopRiskSubstance | Unspecified - Short Warning |
| CAProp65-InScope | Yes |
| EAN | 098268146882 |
| Maximum Flow Rate | 5 GPM |
| Maximum Temperature-Fahrenheit | 100 |
| Part Number | 0002191 |
| Series | OFTWH-C |
| System Style | Cartridge - Scale |
| System Type | Residential |