OFTWH

Part of the OFTWH Series

Sales Channel: Wholesale|Dealer, Wholesale, Retail

Ordering Code: 0002182

UPC: 098268493887

6 GPM OneFlow Anti-Scale Cartridge System OFTWH

  • Chemical free treatment for scale prevention and protection
  • Virtually maintenance free
  • Media certified for material safety to NSF/ANSI Standard 42 and 62
  • Uses environmentally friendly technology
Specifications
Brand Watts
CAProp65-CancerRiskSubstance Unspecified - Short Warning
CAProp65-DevelopRiskSubstance Unspecified - Short Warning
CAProp65-InScope Yes
EAN 098268493887
Maximum Flow Rate 10 GPM
Maximum Temperature-Fahrenheit 110
Part Number 0002182
Series OFTWH
System Style Cartridge - Scale
System Type Residential