The RainCycle®7000-DG2 solution provides a sustainable and resilient water management system that reduces dependency on municipal water supplies, mitigates stormwater runoff, and supports environmental stewardship. This solution is engineered for seamless integration across a wide range of properties such as Commercial, Industrial, Pharmaceutical and Biotechnological. Its adaptable engineered design ensures compatibility with diverse infrastructure and operational requirements, making it suitable for both new construction and capital improvement initiatives.
Engineered around two highly configurable system modules, delivering unmatched design flexibility for seamless building integration into plumbing, mechanical, and electrical infrastructure where flows to the end uses are consistent and predictable.
º Corrugated metal with flexible or sprayed-in liners
º Glass-lined or epoxy coated steel
º Modular solutions for above and below grade
º Polypropylene and polyethylene
• Booster Pumps Typically, 10 to 30 GPM
º Submersible pumps
º Above grade remote pumps
º Suction lift pumps
Filtration & Treatment
• Flow capacity: Typically, 10 to 30 GPM
• Multi-stage process & components:
º Sediment removal
º Watts UV-COM Commercial Ultraviolet Light Water Disinfection System
• Integrated features:
º Solid-state control panel
º Flow monitoring
º Tank Aeration
º Differential pressure monitoring
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.