RCS-7400
RainCycle RCS-7400 Direct Pumping, Above Grade Cistern, Remote Pump
RainCycle RCS-7000 series packages are stand-alone building scale systems for collecting, storing, filtering, and treating roof-collected rainwater for non-potable end uses. This series integrates all the rainwater system functions in a single package.
The RCS-7400 series captures, stores, filters, treats, and distributes roof-collected rainwater. Rainwater flowing from a clean roof surface is routed to an inlet pre-filter and then to an above grade cistern. The pre-filter mitigates the intrusion of larger coarser material such as leaves and twigs. A flooded suction booster pump, located external to the cistern, boosts the stored rainwater through a filtration skid directly to the end use. There are two options for providing a secondary water supply for the end uses in the event of low water levels in the cistern. The default option employs a factory installed automatic bypass valve located on the filtration skid that when opened, allows domestic water to flow directly to the end use. The second option is a field-installed motorized makeup valve that allows domestic water to flow into the cistern.
Exclusive Features:
- A proprietary control algorithm allows the booster pumps to function without a hydropneumatic tank
- Field adjustable pipe break detection technology is included in the controller to shutdown pumps during unusually high flow conditions which are indicative of a pipe break
- Factory changes require rolling passwords. This allows only authorized users to make factory setting changes
Features
- Filtration rated for up to 100 GPM
- 304 stainless steel headers, branch piping and frame
- 2-stage cartridge-type, low maintenance filtration in a non-metallic filter body
- Fully controlled, auto-dim UV
- Filtration differential pressure monitoring
- Tank level monitoring
- UL 508A control panel with PLC and 7 in. color touch screen
- All alarms with audio/visual display, time-delayed proof of condition, auto-reset and control logging
- All components are touch safe regardless of voltage class
- RS485, Modbus/BACNet/LonWorks/OPC-UA (native) communications
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific RCS-7400
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |