FM-40AW
Discontinued - Replaced By: FM40
Part of the FM-DOUBLE Series
Sales Channel: Dealer
Ordering Code: 68102108
UPC: 098268327212
Lead Free: YES
Double Mounting Bracket for Flowmatic 500, 4200 and 7000 Series Filter Housings, U Shaped Aluminum, Powder Coated White
This 2 1/4 IN x 5 3/4 IN x 9 1/4 IN x 1 1/2 IN light weight U shaped mounting bracket is designed for a double filter housing. It is made of aluminum and powder coated white for high durability and protection against rust and corrosion. Fits Flowmatic 500, 4200, and 7000 series filter housings.
Features
- Designed for double filter housings
- 2 1/4 IN x 5 3/4 IN x 9 1/4 IN x 1 1/2 IN light weight U shaped
- Powder coated aluminum
- For Flowmatic 500, 4200, and 7000 series filter housings
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| CAProp65-InScope | No |
| EAN | 098268327212 |
| Lead Free | YES |
| Part Number | 68102108 |
| Series | FM-DOUBLE |