PWHIB10FFCL
Discontinued - Replaced By: PWHIB10FF
Part of the PWHIB Series
Sales Channel: Wholesale
Ordering Code: 7100516
UPC: 098268095715
Lead Free: YES
10 In Full Flow Clear Housing Kit With Pressure Relief Valve
This 10 inch clear complete filter housing kit is designed with the Full Flow housing. It includes the housing with a pressure relief lid, wrench, single mounting bracket and all the mounting screws.
- 10 Inches long
- Clear housing with black lid
- Includes pressure relief valve
- 1 IN Port connection
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Cap Color | Black |
CAProp65-InScope | No |
EAN | 098268095715 |
High Temperature | No |
Housing Finish | Smooth Plastic |
Housing Material | Polypropylene |
Inlet Connection Size | 1 IN |
Inlet Connection Thread Type | FPT |
Inlet Connection Type | Female Threaded |
Lead Free | YES |
Lid Closure Type | Screw-twist |
Maximum Pressure-PSI | 90 |
Maximum Temperature-Fahrenheit | 100 |
Minimum Temperature-Fahrenheit | 40 |
O-ring Material | EPDM |
Outlet Connection Size | 1 IN |
Outlet Connection Thread Type | FPT |
Outlet Connection Type | Female Threaded |
Part Number | 7100516 |
Pressure Drop | 0.6 to 1 PSI based on the micron |
Pressure Rating-BAR | 6.21 |
Pressure Rating-PSI | 90 |
Pressure Relief | Yes |
Series | PWHIB |
Sump Color | Clear |