PWHIB34VIH
Discontinued - Replaced By: PWHIB34WVIH
Part of the PWHIB Series
Sales Channel: Wholesale
Ordering Code: 7100267
UPC: 098268564372
Lead Free: YES
10 IN Housing Kit with Valve in Head Pressure Relief, Clear Housing
This 10 inch clear housing comes with a valve in head design cap for easy filter service in the bypass mode without the need for shutting off the water supply. Its clear housing allows for easy visual filter inspection. It is great for whole house and other filtration applications. A 3/4 inch pipe size allows for greater plumbing compatibility. The heavy duty construction is made using a high quality FDA grade polypropylene. The housing lid features a buttress thread design for superior sealing and security. The thick side walls with heavy-duty ribs provide great strength. It is rated at temperatures up to 125 F(52 C) and the water pressure is rated up to 125 psi (8.75 bar). The cap, sump and top-seated O-rings are compressed to provide a leak proof sealing.
Features
- Built in three way valve in head
- 10 Inches long
- Lid features a buttress thread design for superior sealing
- 3/4 IN Port connection
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Cap Color | White |
CAProp65-InScope | No |
EAN | 098268564372 |
GDS Status | Registration Failed |
High Temperature | No |
Housing Finish | Smooth Plastic |
Housing Material | Polypropylene |
Inlet Connection Size | 3/4 IN |
Inlet Connection Thread Type | NPT |
Inlet Connection Type | Female Threaded |
Lead Free | YES |
Lid Closure Type | Screw-twist |
Maximum Temperature-Fahrenheit | 100 |
Minimum Temperature-Fahrenheit | 40 |
O-ring Material | EPDM |
Outlet Connection Size | 3/4 IN |
Outlet Connection Thread Type | NPT |
Outlet Connection Type | Female Threaded |
Part Number | 7100267 |
Pressure Drop | 0.6 to 1 PSI based on the micron |
Pressure Rating-BAR | 6.90 |
Pressure Rating-PSI | 100 |
Pressure Relief | Yes |
Series | PWHIB |
Sump Color | Clear |