USA: T: (978) 689-6066, F: (978) 975-8350, Watts.com
Canada: T: (905) 332-4090, F: (905) 332-7068, Watts.ca
Latin America: T: (52) 81-1001-8600 | Watts.com
Canada: T: (905) 332-4090, F: (905) 332-7068, Watts.ca
Latin America: T: (52) 81-1001-8600 | Watts.com
AirNet Express
Success Soars from AirNet's new Facility
Share this Case Study
Industry
Other
Category
Product(s) Installed:
Customer
AirNet Express
Location
Columbus, OH
Scope
Radiant heating and snow for a 50,000 s.f. aircraft hangar
Hanse Cromer, Steffens-Shulz
Warmth and comfort for employees and snow melting for easier maneuverability of taxiing jets and planes
Solution
55,000 lineal feet of three-quarter inch RadiantPEX tubing
Result (ROI)
Tubing for 10,000 s.f. of snow melted concrete slab to streamline maintenance of the area immediately beyond the doors, and for easier maneuverability of taxiing jets and planes, even in the midst of winter's worst.
Hanse CromerHeating ExpertSteffens-Shulz"Fortunately, the owners were predisposed to radiant for one key reason – comfort. The rapid pace that their people work at is stressful enough. Warm floors and heat that would also gently warm the aircraft, as well, was perfectly suited to the need."