Chemical Waste Drainage Systems

Unrivaled in protecting sewer systems and the environment, Orion chemical waste drainage piping systems convey corrosive effluent to pH neutralization tanks. Orion pH monitoring systems then ensure neutralization tank contents reach an acceptable pH level before entering public drainage systems.

Stricter governmental regulations and an increased awareness of our environment have created a whole new corporate attitude towards acid waste effluent handling.

Orion has established itself as a leader in providing industry with safe, innovative, and economical piping, neutralization, and monitoring systems that help check effluent before it reaches city drainage lines.

Downloads

When you need it to perform as a system make sure it’s engineered as a system.

Share this System

Product Categories

Product Image - Double Long Turn Wyes Blueline FRPP NH - Small - Angle

Chemical Waste Fittings

Learn more
Product Image - Floor Drains with Side Outlet Blueline FRPP NH - Angle

Chemical Waste Floor Drains & Cleanouts

Learn more
Product Image - Piping Blueline FRPP SCH 40

Chemical Waste Piping

Learn more
Product Image - T5 Cylindrical Tanks

Neutralization Tanks

Learn more
Product Image - NeutraGuard III

Systems Monitoring

Learn more
tank_materials

Neutralization Tanks

Orion polyethylene neutralization tanks are designed to receive, dilute and neutralize corrosive and harmful chemical wastes before allowing such materials to be discharged into the public sewers or the environment.

Orion tanks are seamless with uniform wall thickness and are free of stresses. The inlet, outlet and vent connections are welded into the tank wall at specified locations at no extra charge. Tanks are complete with standard light duty bolted and gasketed cover.

  • Lightweight
  • Wide Size Range
  • Traffic and Access Cover Options
  • Minimum Maintenance
  • Maximum Versatility
  • Custom Extensions Available
  • Fiberglass Wrap and Other Support Options Available

Orion Resource Image of Monitoring_Dosing_Systems

Monitoring/Dosing Systems

Orion monitoring systems are used to protect sewer systems and the environment.

  • Monitors/records pH data; signals dosing pumps
  • Allow local and remote (via a LAN) data retrieval
  • Can be connected to building maintenance systems

Two Fitting Styles, Three Jointing Methods

We provide three joining methods — No-Hub, Electrofusion, and Socket Fusion — for use with three types of chemically resistant pipe. All three types are easy to install.

Product Image -  2 Corrugated Coupling (Angle)

No Hub and Plain End Acid Waste Jointing System

The No-Hub acid waste mechanical joint drainage system is economical and easy to install.

Learn more
OR-fuser-and-ring

Rionfuse CF (Clamp-Free) Electrofusion System

The Rionfuse CF™ (clamp-free) electrofusion joining system provides unsurpassed ease of installation and joint strength for acid waste drainage piping. Its electrofusion coil is made of wire molded into the coupling.

Learn more
Coupling-SF-PL-made-blue

Socket Fusion System for Acid Waste Drainage

Socket fusion type pipe and fittings for use with acid waste are joined by heat fusing the polypropylene or polyvinylidene fluoride material with an Orion thermostatically controlled heat tool. In a semi-molten state, pipe, and fittings are easily joined to form a strong, permanent sealed joint.

Learn more