The Key to Controller Simplicity

Why sell the same water conditioning system as the competition when it offers fewer features, less functionality, and lower performance? Watts Pure Water commercial softening and filtration systems are now available with LOCKSMITH® controllers, designed to streamline the operation and system maintenance without the hassle of multiple platforms or additional system controllers.

icon-clipboard-checkmark

Comprehensive Solutions

Available on a broad range of 1.5” & 2” softeners and backwashing filtration systems
icon-lightbulb-gear

Highly Configurable

Customizable programming can be easily tailored to your application
icon-triangle-alert

Easy-To-Maintain

Reduce downtime with automatic service alerts
icon-hand-holding-dollarsignpng

Progressive Flow Capable

Eliminate the need for costly additional system controllers
Metered Water Softener Systems

Metered Water Softener Systems

Valve Size Type of System
1.5"

• Simplex Softeners
• Duplex Alternating Softeners
• Duplex Progressive Softeners
• Triplex Progressive Softeners
• Quadplex Progressive Softeners

 

2.0"
Backwashing Filtration Systems

Backwashing Filtration Systems

Valve Size Type of System
1.5"

• Filox® Filters for Iron, Hydrogen Sulfide, & Manganese Reduction
• Activated Carbon Filters for Chlorine, Taste, & Odor Reduction
• Micro Z® Filters for Sediment & Suspended Solids Removal

2.0"


The LOCKSMITH® Difference


Service company contact screen
Low salt alarm
Progressive flow capabilities
More MAV options
More relay options
Proportional up-flow brining option
Energy saver mode

Contact Us

View Product Details and Technical Literature

Water Softener Systems


Image - PWS15-L

PWS15-L

Simplex Water Softening Systems with Grain Capacities Ranging from 60,000 to 300,000


PWS20-L

Simplex Water Softening Systems with Grain Capacities Ranging from 90,000 to 600,000

Image - PWS15T-L

PWS15T-L

Duplex Twin Alternating Water Softening Systems with Grain Capacities Ranging from 60,000 to 300,000


PWS20T-L

Duplex Alternating Water Softening Systems with Grain Capacities Ranging from 90,000 to 600,000

 

Image - PWS15P-L Quadplex

PWS15P-L

Progressive Water Softening Systems - Duplex, Triplex and Quadplex - 1 1/2 IN FNPT Inlet/Outlet, with Grain Capacities Ranging from 150,000 to 600,000


PWS20P-L

Progressive Water Softening Systems - Duplex, Triplex and Quadplex - 2 IN FNPT Inlet/Outlet, with Grain Capacities Ranging from 150,000 to 600,000


Filtration Systems


PWC1251L1C10_7101340

PWCL15

Carbon Filtration Systems with Auto Backwash, 1½” Valve, 2 to 10 Cu. Ft. with Peak Flow Rates up to 37 GPM

PWCL20

Carbon Filtration Systems with Auto Backwash, 2” Valve, 2 to 20 Cu. Ft. with Peak Flow Rates up to 75 GPM

PWC1251L1C10_7101340

PWFL15

Filox Filtration Systems with Auto Backwash, 1½” Valve, 2 to 7 Cu. Ft. with Peak Flow Rates up to 42 GPM

PWFL20

Filox Filtration Systems with Auto Backwash, 2” Valve, 2 to 10 Cu. Ft. with Peak Flow Rates up to 60 GPM

PWC1251L1C10_7101340

PWML15

Micro Z Filtration Systems with Auto Backwash, 1½” Valve, 2 to 10 Cu. Ft. with Peak Flow Rates up to 47 GPM

PWML20

Micro Z Filtration Systems with Auto Backwash, 2” Valve, 2 to 10 Cu. Ft. with Peak Flow Rates up to 75 GPM

water-maintenance-inspecton

Water the Way It Should Be

Deliver your customers confidence in their water, no matter the application. A trusted innovator in water technology for over 150 years, Watts is widely recognized as the benchmark in treatment and conditioning solutions. From softening and filtration to specialty media and custom engineered solutions, the future of water quality flows through Watts.

Discover the Key to Controller Simplicity with LOCKSMITH®

Ready to learn more? Fill out the form below and a Rep will reach out to you shortly.



By clicking submit, you agree to our Terms of Use and Privacy Policy.