PWS15P-L
Watts Pure Water Progressive Water Softening Systems - Duplex, Triplex and Quadplex – 1 1/2 IN FNPT Inlet/Outlet, with Grain Capacities Ranging from 150,000 to 600,000
Sales Channel: Wholesale
Features
- Watts LOCKSMITH exclusive controller with a visual color screen for at-a-glance status offers advanced programmable features
- Low salt alarm – Display alerts user when salt needs to be replenished
- Service contact screen – System alerts user when maintenance is required and provides service provider contact information
- 2-12V relay outputs for increased configurability and ability to energize external equipment
- Durable brass body control valve
- Corrosion resistant fiberglass mineral tank
PWS15P-L Watts Pure Water Progressive Water Softening System Series is engineered for high-demand environments where elevated flow rates and uninterrupted soft water delivery are critical. Available in duplex, triplex, and quadplex configurations, these systems are ideal for point-of-use or point-of-entry applications in commercial, industrial, and institutional settings.
Each system utilizes a conventional cation exchange process to remove scale-forming calcium and magnesium ions, replacing them with non-scale-forming sodium ions to ensure consistent water quality. The series features the advanced Watts LOCKSMITH™ control valve, a durable, corrosion-resistant brass valve that is highly configurable and easy to maintain. Operated by an electronic controller, the valve stores key operational history and supports metered, demand-initiated regeneration, optimizing efficiency by reducing water, salt, and energy consumption.
With grain capacities ranging from 150,000 to 300,000, and mineral tank diameters from 18 to 24 inches, each tank contains 5 cubic feet of high-capacity ion exchange resin. Flow rates reach up to 100 gallons per minute per tank, and all models include NSF and ANSI certified components with standard 1 ½" FNPT inlet/outlet and 1" MNPT drain connections.
The progressive system design ensures that additional tanks activate as demand increases, delivering scalable, efficient soft water performance around the clock—whether in duplex, triplex, or quadplex configurations.
To learn more visit: Pure Water LOCKSMITH
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific PWS15P-L
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.