PWS15-L
Watts Pure Water Simplex Water Softening Systems with Grain Capacity Ranges 60,000 to 300,000
Sales Channel: Wholesale
PWS15-L
Watts Pure Water Simplex Water Softening Systems with Grain Capacity Ranges 60,000 to 300,000
Sales Channel: Wholesale
Features
- Watts LOCKSMITH® exclusive controller with a visual color screen for at-a-glance status offers advanced programmable features
- Low salt alarm – Display alerts user when salt needs to be replenished
- Service contact screen – System alerts user when maintenance is required and provides service provider contact information
- 2-12V relay outputs for increased configurability and ability to energize external equipment
- Durable brass body control valve
- Corrosion resistant fiberglass mineral tank
PWS15-L Watts Pure Water Simplex Water Softening System Series offers a range of high-efficiency, conventional cation exchange water softeners designed for both point-of-use and point-of-entry applications. These systems are ideal for residential, commercial, and light industrial environments where the benefits of softened water are essential.
Each unit in the series features the advanced Watts LOCKSMITH@ control valve, a corrosion-resistant brass valve that is highly configurable, easy to maintain, and operated by an intuitive electronic controller. This controller stores key operational history for user access and ensures optimal performance through metered, demand-initiated regeneration, saving water, salt, and time.
The systems are available in capacities ranging from 60,000 to 300,000 grains, with mineral tank diameters from 12 to 24 inches, and flow rates up to 100 gallons per minute. All models include high-capacity ion exchange resin, NSF and ANSI certified components, and standard 1 ½" FNPT inlet/outlet and 1" MNPT drain connections. These systems effectively exchange scale-forming calcium and magnesium ions with non-scale-forming sodium ions, delivering reliable soft water for a wide variety of applications.
To learn more visit: Pure Water LOCKSMITH
Salt Level Sensor, now standard on commercial water softening systems with mineral tanks 24 inches or larger.
To learn more visit: Salt Level Sensor
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Video - Pure Water LOCKSMITH Commercial Softeners and Backwashing Filtration Systems
Runtime : Watch Now
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific PWS15-L