300155
Discontinued - Replaced By: 300091
Part of the Series
Ordering Code: 81016553
UPC: 840213178529
Snow Sensor
The snow sensor model 095 is an aerial mounted sensor designed for use with snow melting controls to automatically detect falling snow and start the snow melting equipment. A system stop is provided by the control's timer or by manual disable. This sensor can be mounted to a 1/2 inch metal or PVC conduit or pole. This sensor is well suited to add an automatic start when retrofitting an existing snow melt system.
Features
- Aerial mounted
- Automatic snow detection and melt control with 090 sensor
- For use with snow melting control model 654
- Retrofit solution
| Specifications | |
|---|---|
| AMP Capacity | 9999.00 |
| Buy American Act Compliant | NO |
| Color | Brass |
| Device Type | Sensor |
| Programming Capability | Does Not Apply To Product |
| UL Listing | 2-UL Recognized |
| Voltage | 24.00 |