LFM115-3 3
Part of the LFM115-3 Series
Ordering Code: 8780-20
UPC: 098268065794
Lead Free: YES
3 LFM115-3 300 FC SST
Specifications | |
---|---|
ArmorTek Technology | No |
Brand | Watts |
EAN | 098268065794 |
Lead Free | YES |
Part Number | 8780-20 |
Series | LFM115-3 |
Warranty Name | Standard Watts Warranty |