DERINGER 40 KIT (RP) 2
This 2 inch Ames Deringer(TM) 40 Reduced Pressure Zone Assembly is designed to prevent hazardous contaminants and non-health hazard pollutants from entering the potable water supply system caused by backpressure and/or backsiphonage conditions. Deringer 40 features integral Eccentric-Seal(TM) butterfly shutoff valves for a short lay length, integrated tamper switches, and True-Seal(TM) and Dual-Action(TM) checks for high performance at low-and high-flow rates. This valve comes with kit to adapt valve from 2 inch to 2 1/2 inch valve. The kit includes two 2 1/2 inch grooved couplings and two 2 inch NPT x 2 1/2 inch groove adapters. End connections are union type stainless steel 2 inch female NPT threads for ease of installation. It may be installed under continuous pressure service to protect against both backpressure and backsiphonage. Maximum working pressure is 175psi (12 bar).
Features
- Comes with kit to adapt valve from 2 inch to 2 1/2 inch size
- Kit includes (2) 2 1/2 inch groove couplings
- Includes (2) 2 IN NPT x 2 ½ inch groove adapter
- Integral shutoffs for shorter lay length and lightweight construction
| Specifications | |
|---|---|
| ArmorTek Technology | No |
| Backflow Preventer Type | Reduced Pressure Zone Assembly |
| Body Finish | Stainless Steel |
| Body Material | 304 Stainless Steel |
| Body Pattern | Inline |
| Brand | Ames Fire & Waterworks |
| Buy American Act Compliant | NO |
| Bypass | No |
| Bypass Size | Does Not Apply To Product |
| Cap And Tether | No |
| Disc Material | Silicone |
| EAN | 737733034698 |
| Elbow Fitting | No |
| Hazard Protection Level | Non Health Hazard |
| Hot And Harsh Water | No |
| Hydrant Connection | No |
| Inlet Connection Size | 2 1/2 IN |
| Inlet Connection Size-Metric | 64 MM |
| Inlet Connection Type | Grooved Joint |
| Inlet Shutoff Valve Type | Gear Operated Butterfly Valve |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | Yes |
| Maximum Temperature-Fahrenheit | 140 |
| Maximum Working Pressure-BAR | 12.10 |
| Maximum Working Pressure-PSI | 175 |
| Meter Type | Does Not Apply To Product |
| Minimum Temperature - Celsius | 1.00 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 2 1/2 IN |
| Outlet Connection Type | Grooved Joint |
| Outlet Shutoff Valve Type | Gear Operated Butterfly Valve |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | D-2040K |
| Polymer Coating | No |
| Pressure Operation | Continuous |
| Protection Type | Backpressure and Backsiphonage |
| Seat Material | Noryl Polymer |
| Series | Deringer 40/40G |
| Strainer | No |
| Technologies | Does Not Apply To Product |
| Tradename | Deringer |