007M1DCDA-LF-CFM 2
Part of the 007M1DCDA Series
Ordering Code: 0062727
UPC: 098268573121
Lead Free: NO
2 In Bronze Double Check Detector Assembly Backflow Preventer, Less Shutoff, Cubic Feet Meter, Single Top Entry
This 2 IN double check detector backflow preventer assembly prevents the backflow of non-health hazard fire protection system substances from being pumped or siphoned into the potable water supply. It incorporates a cubic foot meter to detect ground leaks and unauthorized illegal taps, greatly reducing annual water expenses. Its compact epoxy coated cast iron unibody and modular check design allows for easy installation and maintenance.
Features
- Bronze body
- Furnished with a cubic feet per minute meter
- Replaceable seats and discs
- No special tools are required for servicing
Specifications | |
---|---|
ArmorTek Technology | No |
Backflow Preventer Type | Double Check Detector Assembly |
Body Finish | Cast Bronze |
Body Material | Bronze |
Body Pattern | Inline |
Brand | Watts |
Bypass | Yes |
Bypass Size | 1/2 IN |
Cap And Tether | No |
Disc Material | Rubber |
EAN | 098268573121 |
Elbow Fitting | No |
Hazard Protection Level | Non Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 2 IN |
Inlet Connection Size-Metric | 51 MM |
Inlet Connection Type | Flanged Joint |
Inlet Shutoff Valve Type | No Shutoff Valve |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 110 |
Maximum Working Pressure-BAR | 12.10 |
Maximum Working Pressure-PSI | 175 |
Meter Type | CFM |
Minimum Temperature - Celsius | 1.00 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 2 IN |
Outlet Shutoff Valve Type | No Shutoff Valve |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0062727 |
Polymer Coating | No |
Pressure Operation | Continuous |
Protection Type | Backpressure and Backsiphonage |
Seat Material | Rubber |
Series | 007M1DCDA |
Strainer | No |
Technologies | Does Not Apply To Product |
Tradename | None |