3000B-FP-CFM 2
Discontinued - Replaced By: 3000BM1-FP-CFM 2
Part of the 3000B-FP Series
Ordering Code: 0062522
UPC: 098268410310
Lead Free: NO
2 In Bronze Double Check Detector Backflow Preventer Assembly, Gear Operated Slow Close Isolation Valve Shutoff
This 2 inch double check detector backflow preventer assembly, model 3000B-FP-CFM, is designed to prevent the reverse flow of fire protection substances and water of non-potable quality from being pumped or siphoned into the potable water supply due to backsiphonage and or backpressure in accordance with national plumbing codes and water authority requirements. It is ideal for protection at cross-connections identified as non-health hazards such as on fire protection systems and from other contaminants found at the service line entrance. This compact modular design with a single access cover for easy maintenance is approved for horizontal and vertical flow up installation. It consists of a bronze body, captured spring check valves, gear operated slow close isolation valves, two pre-wired tamper switches, and four test cocks. It comes with a cubic feet per minute meter to detect underground leaks and unauthorized water use.
Features
- Bronze body
- Furnished with a cubic feet per minute meter
- Replaceable seats and discs
- No special tools are required for servicing
- Maximum flow at low pressure drop
- Bronze body ball valve test cocks
- Modular spring loaded checks
| Specifications | |
|---|---|
| Backflow Preventer Type | Double Check Detector Assembly |
| Body Finish | Bronze |
| Body Material | Bronze |
| Body Pattern | Straight |
| Brand | Ames Fire & Waterworks |
| Buy American Act Compliant | YES |
| Bypass | Yes |
| Bypass Size | 3/4 IN |
| Cap And Tether | No |
| Disc Material | Silicone |
| EAN | 098268410310 |
| Elbow Fitting | No |
| Hazard Protection Level | Non Health Hazard |
| Hot And Harsh Water | No |
| Hydrant Connection | No |
| Inlet Connection Size | 2 IN |
| Inlet Connection Size-Metric | 50 MM |
| Inlet Connection Type | Flanged Joint |
| Inlet Shutoff Valve Type | Gear Operated Ball Valve |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | NO |
| Maximum Temperature-Fahrenheit | 110 |
| Maximum Working Pressure-BAR | 12.06 |
| Maximum Working Pressure-PSI | 175 |
| Meter Type | CFM |
| Minimum Temperature - Celsius | 0.50 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 2 IN |
| Outlet Connection Type | Flanged Joint |
| Outlet Shutoff Valve Type | Gear Operated Ball Valve |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0062522 |
| Polymer Coating | No |
| Pressure Operation | Continuous |
| Protection Type | Backsiphonage |
| Series | 3000B-FP |
| Strainer | No |
| Technologies | Does Not Apply To Product |
| Tradename | None |