3000BM1-FP-LM 2
Discontinued - Replaced By: 2 3000BM1-FP-LM
Part of the 3000B-FP Series
Ordering Code: 0696048
UPC: 098268573091
Lead Free: NO
2 In Cast Bronze Double Check Detector Backflow Preventer Assembly, Gear Operated Ball Valve Shutoffs, Pre-Wired Tamper Switches, Less Meter
This 2 inch double check detector backflow preventer assembly prevents the backflow of non-health hazard fire protection system substances from being pumped or siphoned into the potable water supply. It incorporates two outside stem and yoke shutoff valves. Its compact bronze body and modular check design allows for easy installation and maintenance.
Features
- Bronze body
- No meter
- Non-health hazard application
- No special tools are required for servicing
| Specifications | |
|---|---|
| Backflow Preventer Type | Double Check Detector Assembly |
| Body Finish | Cast Bronze |
| Body Material | Bronze |
| Body Pattern | Straight |
| Brand | Ames Fire & Waterworks |
| Buy American Act Compliant | YES |
| Bypass | Yes |
| Bypass Size | 3/4 IN |
| Cap And Tether | No |
| Disc Material | Silicone |
| EAN | 098268573091 |
| Elbow Fitting | Yes |
| Hazard Protection Level | Non Health Hazard |
| Hot And Harsh Water | No |
| Hydrant Connection | No |
| Inlet Connection Size | 2 IN |
| Inlet Connection Size-Metric | 51 MM |
| Inlet Connection Type | Flanged Joint |
| Inlet Shutoff Valve Type | Gear Operated Ball Valve |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | NO |
| Maximum Temperature-Fahrenheit | 110 |
| Maximum Working Pressure-BAR | 12.10 |
| Maximum Working Pressure-PSI | 175 |
| Meter Type | No Meter |
| Minimum Temperature - Celsius | 1.00 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 2 IN |
| Outlet Connection Type | Flanged Joint |
| Outlet Shutoff Valve Type | Gear Operated Ball Valve |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0696048 |
| Polymer Coating | No |
| Pressure Operation | Continuous |
| Protection Type | Backpressure and Backsiphonage |
| Seat Material | Silicone |
| Series | 3000B-FP |
| Strainer | No |
| Technologies | Does Not Apply To Product |
| Tradename | None |